제품 게시
Reynaers - Window - SlimLine 68
Reynaers - Window - SlimLine 68
Reynaers - Window - SlimLine 68
Reynaers - Window - SlimLine 68
Reynaers - Window - SlimLine 68
    Reynaers

    Reynaers - Window - SlimLine 68

    The new SlimLine 68 outward opening windows allow for maximum daylight access and feature excellent weather resistance and optimal insulation properties. The ultra slim sight lines ensure that even in small openings daylight access isn’t compromised in favour of performances. This makes SlimLine 68 windows the ideal solution for renovation purposes in domestic buildings and new builds as well.

    SlimLine 68 vents can be glazed from the inside as well as the outside, and are available on a standard and a HI insulation level.

    기술 사양
    • 특징 참조Reynaers_Window_SlimLine-68
    • 제품군Windows & Doors
    • 제품분류Windows Aluminium
    • 유형개체 (단일 개체)
    • 게시일2019-07-01
    • 에디션 넘버1
    • 깊이(mm)68
    관련성
    • 주 재료알루미늄
    • 부 재료알루미늄
    • 설계국가벨기에
    • 제조국가벨기에
    분류
    • BIMobject 카테고리창 - Single Hung Windows
    • IFC 분류창
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • CSI 마스터 형식 2014 코드08 51 13
    • CSI 마스터 형식 2014 제목Aluminum Windows
    • OmniClass 번호23-17 13 00
    • OmniClass 제목Windows
    • CSI 단일 형식 II 코드B2020
    • CSI 단일 형식 II 제목Exterior Windows