제품 게시
Stainless Steel Slide | Playground Equipment | Slide
Stainless Steel Slide | Playground Equipment | Slide
Stainless Steel Slide | Playground Equipment | Slide
Stainless Steel Slide | Playground Equipment | Slide
Stainless Steel Slide | Playground Equipment | Slide

    Stainless Steel Slide | Playground Equipment | Slide

    In our experience, slides are the most exciting way to get back to ground level. Therefore the combination of a slide with other equipment increases the play value of a combination. This especially sturdy and easily-maintained stainless steel version has a well-designed slide profile. A steep slide beginning for quick acceleration is followed by a long, smooth exit. With higher sides, a maximum critical fall height of 2.50 m is allowed.

    Recommended for

    • Children under 3 years
    • Kindergarten children
    • School children
    • Supervised play areas, such as kindergartens, schools, after-school programmes or similar
    • Public play areas without supervision, such as playgrounds, parks or similar
    사양
    • Technical information

      Part of our range of stainless steel slides, available in various designs depending on the fall height.

      Stainless steel slide
      Slide made of stainless steel, glass bead blasted. Handrail tube Ø 42 mm, thickness 2 mm. Height of sides 16 or 20 cm. Attached at the top and bottom with mounting plates.

      One-piece construction
      Total construction of the slide made of 2 mm stainless steel, drawn in box form, surface glass bead blasted, without welding seam between sliding surface and side cheek.

      Height of sides 15 cm from a fall height of 1.00 m. Versions with side thickness 2 mm / sliding surface thickness 2.5 mm or side thickness 2.5 mm / sliding surface thickness 2 mm are available. Available with higher sides for fall height of more than 2.00 m.

      Dimensions (see sketches)
      (small deviations possible; weight depending on version approx. 48 - 180 kg)

      Installation information

      Surfacing requirements
      Depending on the installation height; embankment slides depending on the topographic situation. In the run-out area we recommend material such as sand.

      Foundations

      Slides with ground anchor do not need concrete foundations; all other slides 1 item 30 x 70 x 30 cm, excavation depth 70 cm.

      Note on installation
      Avoid orientation of the slide to the south (heating up of material).

      Attention:
      Exact measurements may vary. For all installation dimensions, please refer to the current installation instructions.

      Technical changes reserved.

    기술 사양
    • 특징 참조stainless-steel-slide
    • 유형개체 (단일 개체)
    • 게시일2026-06-29
    • 에디션 넘버1
    관련성
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리조경 - 운동장
    • OmniClass 번호23-21 29 17
    • OmniClass 제목Playground Equipment