제품 게시
Water Flap | Playground Equipment | Water Play Element
Water Flap | Playground Equipment | Water Play Element
Water Flap | Playground Equipment | Water Play Element

    Water Flap | Playground Equipment | Water Play Element

    Water play installations become even more attractive when they help to experience water in different ways. Children particularly enjoy damming water. On one hand, they are momentarily the “Master” of the element water when stemming the flood water and on the other hand, they experience, through play, the water power when opening the lock of the dam.

    Recommended for

    • Kindergarten children
    • School children
    • Water play areas without supervision
    사양
    • Technical information

      Part of the dam system (Order No. 5.20900 Dam of Wood, 5.20905 Water Flap, 5.20910 / 5.20915 Damming Wedge) for variable damming of water in water-play channels.

      Water Flap
      Equipment made of stainless steel, glass bead blasted. Seal made of 10 mm rubber plate.

      • Height: 0.43 m
      • Width: 0.60 m
      • Damming height: 0.16 m
      • Weight: 17 kg

      Components

      • 1 part

      Installation information

      Surfacing requirements
      Recommendation: surface of reinforced watercourse

      Foundations depending on installation situation.

      For use in aggressive environments such as salt or chlorine water, the Water Flap is also available in marine grade steel (V4A).

      Attention:
      Exact measurements may vary. For all installation dimensions, please refer to the current installation instructions.

      Technical changes reserved.

    기술 사양
    • 특징 참조water-flap
    • 유형개체 (단일 개체)
    • 게시일2026-06-29
    • 에디션 넘버1
    관련성
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리조경 - 운동장
    • OmniClass 번호23-21 29 17
    • OmniClass 제목Playground Equipment