제품 게시
Rieder | öko skin | standard
Rieder | öko skin | standard
Rieder | öko skin | standard
Rieder | öko skin | standard
Rieder | öko skin | standard
Rieder | öko skin | standard
Rieder | öko skin | standard
Rieder | öko skin | standard
Rieder | öko skin | standard
Rieder | öko skin | standard
    Rieder

    Rieder | öko skin | standard

    With öko skin, Rieder offers slatted concrete facades. The various surface design options create a vibrant play of colours. The slats can be installed with little effort and, unlike wood, never need to be painted or sanded. Due to their robust properties, the panels are weatherproof and have a long service life. Glassfibre reinforced concrete is non-combustible and consists of mineral resources. Its authentic appearance creates a natural vibrancy on the facade.

    사양
    • The slats with standard texture are dyed throughoutwith natural colour pigments and are availablein in a lot of colours and three surface textures: ferro (sandblasted), ferro light (sandblasted at lower pressure) and matt (brushed, smooth surface). The combination ofdifferent surfaces in the same colourcreates a vibrant appearance.

      öko skin hve a very convenient size of 147 x 1800 mm. Variable sizes from 70 to 302 mm width and from 700 to 2500 mm length offer even more flexibility on the facade. 

    기술 사양
    • 특징 참조rieder_os_standard
    • 제품군öko skin
    • 제품분류standard
    • 유형건축 자재
    • 게시일2021-10-19
    • 에디션 넘버1
    • 깊이(mm)13
    관련성
    • 주 재료콘크리트
    • 설계국가오스트리아
    • 제조국가독일
    • 순 중량(Kg)32
    분류
    • BIMobject 카테고리벽 - 외피