제품 게시
GORDONRAY® DF Dual-Fired Infrared Heater - (Two-Stage Operation)

GORDONRAY® DF Dual-Fired Infrared Heater - (Two-Stage Operation)

The GORDONRAY® DF features two-stage technology that can effectively adjust to sudden high heat-loss conditions, or economically maintain steady comfort levels due to the ability to fire at two distinct rates. Built to the same high standards that are expected with a ROBERTS GORDON® infrared heater, the GORDONRAY® DF is an excellent fuel efficient choice for heating in commercial/industrial applications.
The GORDONRAY® DF has a number of features that include dual burner status indicator lights, convenient external thermostat connection points that can also power a low voltage thermostat, a hinged door for easy access to electrical components during annual maintenance and fall season start-up. Maximize the radiant output by adding our new high efficiency aluminum reflectors to increase comfort levels and fuel savings.
Like our other unitary heaters, the GORDONRAY® DF has flexible layout options that include straight, u-tube, or “L” configurations along with a broad range of burner sizes and tube lengths.

사양
  • High Input (Btu/h) * (1000): 80, 100, 125, 150, 175, 200

    Low Input (Btu/h) * (1000): 55, 70, 85, 105, 120, 130

    Clearances to Combustibles (Clearances to Combustibles applies to heater hanging horizontally. Dimension listed for distance below heater.): 65in - 82in / 5.4ft - 6.8ft

    Fuel Type: Natural Gas

    Heat Exchanger Tubing: 10ft sections, 4" dia., 16 gauge, first ten feet ALUMI-THERM® steel tubing / Remaining Heat Treated Aluminized Steel Tubing

    Reflector and End Caps: .024 Aluminum (Optional- .024 Stainless Steel Type 304) 

    Control System: Fully Automatic, Three-Try, 100% Shut-off, Direct Spark Electronic Ignition Control, Dual Stage Firing Rate

    Certification: ANSI Z83.20 / CSA 2.34, 2.17, 2.20

    Warranty: Three Year Limited

    Gas-fired low-intensity infrared tube heaters are an extremely efficient and high comfort heating solution. Low-intensity tube heaters provide more design flexibility than any other type of infrared heater with the ability to direct heat only where needed in spot heating applications. Or designed to heat and maintain high comfort levels for an entire space, including buildings with high ceilings.

    Gas-fired low intensity infrared tube heaters are ideal for applications such as: loading docks (dock doors), auto/vehicle repair shops, warehouses, distribution centers, manufacturing, airplane hangars, high heat-loss areas, greenhouses (e.g. flowers, cannabis, etc...), firehouses, outdoor patios (hospitality), chicken houses, hog houses, horse barns, military, and more!

기술 사양
  • 특징 참조robertsgordon-gordonraydf
  • 제품군Commercial and Industrial Infrared Heating System
  • 제품분류GORDONRAY® DF
  • 유형개체 (단일 개체)
  • 게시일2015-02-01
  • 에디션 넘버3
관련성
  • 주 재료철
  • 부 재료스테인레스강
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 히터
  • IFC 분류스페이스히터
  • UNSPSC 이름Tubular heaters
  • UNSPSC 코드40101822
  • Uniclass 2015 코드Pr_70_60_36_72
  • Uniclass 2015 설명Radiant tube heaters
  • CSI 마스터 형식 2014 코드23 55 23
  • CSI 마스터 형식 2014 제목Gas-Fired Radiant Heaters
  • OmniClass 번호23-33 15 17 13
  • OmniClass 제목Fuel Fired HVAC Radiant Heaters
  • CSI 단일 형식 II 코드D3090
  • CSI 단일 형식 II 제목Other HVAC Systems & Equipment

지역 가용성

북미
멕시코
미국
캐나다