제품 게시
Rockfon Lamella - Acoustic wooden wall system
Rockfon Lamella - Acoustic wooden wall system
Rockfon Lamella - Acoustic wooden wall system
Rockfon Lamella - Acoustic wooden wall system
Rockfon Lamella - Acoustic wooden wall system
    Rockfon

    Rockfon Lamella - Acoustic wooden wall system

    The peace of the forest. The beauty of wood.

    Bring the perfect tone to your designs with Rockfon Lamella modular wall system for powerful acoustics and beautiful design. Choose from a variety of sizes and wood tones to create an elegant solution that combines powerful sound absorption with the visual appeal of natural wood.

    Rockfon Lamella is designed to create biophilic spaces by bringing nature indoors. With a choice of 3 different wood veneers ranging from warm golden to cool blonde and earthy dark oak in different widths and depths - you’ll be able to create a unique design rhythm that contributes to happy healthy spaces. In fact, you will have 650.000 design combination possibilities in a standard wall module.

    사양
    • Sound Absorption αw: up to 0.90 (Class A)
      Reaction To Fire B-s2, d0 for Rockfon Lamella with 39x21 mm slats*
      C-s2, d2 for Rockfon Lamella with 34x30 mm or 44x12 mm slats*
      To mix and match slats of different dimensions, please contact Rockfon
      *Complete system tested
      Humidity And Sag Resistance The wood based slats are suitable for dry indoor use only.
      Cleaning Vacuum
      Hygiene Stone wool provides no sustenance to microorganisms
      Recyclability Fully recyclable stone wool
      Material Health All materials used in Rockfon products are screened against the list of substances restricted under REACH and do not contain substances of very high concern (SVHC).
      Rockfon stone wool fibres comply with the safe fibre EU regulation and hold an EUCEB certification.
    기술 사양
    • 특징 참조rockfon-lamella-modular-wood-wall-system
    • 유형건축 자재
    • 게시일2022-12-30
    • 에디션 넘버1
    관련성
    • 주 재료암면
    • 부 재료합판
    분류
    • BIMobject 카테고리건축 자재 - 흡음 판넬 & 액세서리