제품 게시
Accelerated flexible adhesive with geopolímero - Beyem Comfort
Accelerated flexible adhesive with geopolímero - Beyem Comfort
Accelerated flexible adhesive with geopolímero - Beyem Comfort
    Beyem

    Accelerated flexible adhesive with geopolímero - Beyem Comfort

    Extra-white polymer-modified and multiple consistency flexible adhesive with accelerated adhesion for the universal fixing of modular coatings. BEYEM COMFORT is an extra-white geopolymer-modified and multiple consistency flexible adhesive with accelerated adhesion for secure bonding ceramic tiles and natural stone. Formulated with geopolymer, synthetic resins, selected aggregates of exceptional whiteness, fibers, pozzolan and last generation superabsorbent polymers that provide an exceptional workability, accelerated adhesions and an effective pore structure that translates into a superior wetting capability in a greater range of thickness and consistency of the adhesive. It does not cause settlement. No vertical slip. Resistant to mechanical stress in all its types (tensile strength, flexural strength, compression and shearing). Excellent durability (chlorides, CO2 penetration, sulfates, arid-alkali reaction and freeze-thaw cycles) thanks to its special formulation. Indoor environment quality. Classifed as A+ class according to Décret nº. 2011-321 (France). Free of radionuclides. Mildew resistant. Indoor environment quality. Classifed as A+ class according to Décret nº. 2011-321 (France). Free of radionuclides. BEYEM COMFORT is suitable for the following substrates , among others: Cement based substrates. Cement based renders /plasters and screeds. Concrete floors. Cement based waterproofing membranes. Plasterboards. Gypsum-based substrates. Cellular concrete. Compact natural stone, underfloor heating and existing ceramic substrates (overcoating) Use over other materials (wood, anhydrite, etc …) with previous BEYEM PRO primer. Advantages: Geopolymer-based Lower CO2 footprint Thixotropic and fluid Doble open time Efflorescence control Suitable for underfloor heating Pozzolanic effect Extra-white formula Superior durability Suitable on plaster substrates With super absorbent polymer Wide range of thcknesses Industrialized construction Accelerated adhesion Very low VOCs emissions Free of radionuclides
    사양
    • Product identity. Properties of mixture and application data
      AppearancePowder
      ColorExtra-white
      Bulk density≈ 1250 Kg/m3
      Density of the mix≈ 1550 Kg/m3
      Grading0-500 µm
      Mixing water,%± 29%
      Pot life≈ 3-6 h (may vary according to environmental conditions)
      Adjustability time (23ºC)≥ 30 min
      Grouting joints on walls (23ºC)≈ 20 h
      Thickness range2-15 mm
      Coverage per mm of thickness≈ 1,25 Kg/m2
      Tariff code3824.50.90.00
      Final performances
      TypeC2TE
      Initial tensile adhesion strength (EN 12004-2, 8.3)

      48 h

      72 h

      ≥ 1,0 N/mm2

      ≥ 0,5 N/mm2

      ≥ 0,8 N/mm2

      Tensile adhesion strength after water immersion ( EN 12004-2, 8.3)≥ 1,0 N/mm2
      Tensile adhesion strength after heat ageing (EN 12004-2, 8.3)≥ 1,0 N/mm2
      Tensile adhesion strength after freeze/thaw cycles ( EN 12004-2, 8.3)≥ 1,0 N/mm2
      Extended open time (EN 12004-2, 8.1)

      30 min

      40 min

      ≥ 0,5 N/mm2

      ≥ 0,5 N/mm2

      ≥ 0,5 N/mm2

      Shear adhesion (Rodacal Beyem Method)≥ 0,50 N/mm2
      Slip≤ 0,5 mm
      Interval before use (23ºC)

      Foot traffic

      Heavy traffic

      Pools

      72 h

      96 h

      7-10 days

      Total VOCs (28 days)≤ 500 µg/m3
      Radioactivity index (U, Ra, Pb, Th, others)I = 0,085
    기술 사양
    • 특징 참조rodacal-beyem-adhesivo-cementoso-flexible-geopolimero-comfort
    • 제품군 Adhesivos y Rejuntado I Tile & stone Fixing and Grouting
    • 제품분류Adhesives & Mortars
    • 유형개체 (단일 개체)
    • 게시일2022-05-17
    • 에디션 넘버1
    관련성
    • 주 재료Mortar
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)25
    분류
    • BIMobject 카테고리건축 자재 - Other
    • IFC 분류벽
    • Uniclass 2015 코드Pr_20_31_53
    • Uniclass 2015 설명Mortars and grouts

    지역 가용성

    유럽 아시아 북미 아프리카