제품 게시
Industrial Compact® doors for Crane Tracks
Industrial Compact® doors for Crane Tracks
Industrial Compact® doors for Crane Tracks
Industrial Compact® doors for Crane Tracks
Industrial Compact® doors for Crane Tracks
    Rolflex

    Industrial Compact® doors for Crane Tracks

    Smart industrial door solution for crane halls. Maximize usable space, avoid technical conflicts.

    The Rolflex Compact crane door is a folding industrial door designed specifically for buildings with overhead cranes or installations requiring free overhead space. Unlike traditional sectional or roller doors, the Compact door folds above the opening without ceiling-mounted rails, enabling full use of the hall’s height and depth — without interference from door mechanisms.

    Benefits for Design & Construction

    • Compact folding system: no ceiling rails, full freedom above the opening
    • Use the full height of 
    • Custom-made: dimensions tailored to your building design
    • Clean finish, optional transparent panels for natural light and professional appearance
    • Insulated for indoor comfort: supports energy efficiency and a better working environment
    • Low maintenance: no counterbalance springs, high durability, less downtime
    • Integrated access and automation: optional wicket door and smart control solutions available
    사양
    • Product: Compact folding industrial door for crane track applications

      Manufacturer: Rolflex Nederland BV – www.rolflex.com

      Description:

      Supply and install a Compact folding industrial door, designed for use in buildings with overhead crane systems. The door must operate without ceiling-mounted tracks and fold vertically above the opening in a compact space. The door must allow full clearance for crane runways and overhead installations. The system shall include all necessary components for safe and automated operation. Optionally, the door can be fitted with transparent panels and/or a wicket door.

    기술 사양
    • 특징 참조industrial-compact-doors-for-crane-tracks
    • 제품군Folding doors
    • 제품분류Industrial doors
    • 유형개체 (단일 개체)
    • 게시일2025-06-16
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 설계국가네덜란드
    • 제조국가네덜란드
    분류
    • BIMobject 카테고리문 - 산업용 문
    • Uniclass 2015 코드Pr_30_59_24
    • Uniclass 2015 설명Doorsets
    • OmniClass 번호23-17 11 13 21
    • OmniClass 제목Folding Metal Doors