제품 게시
CYCLONE® Wall Shroud | RPH (Roof Penetration Housings, LLC)
CYCLONE® Wall Shroud | RPH (Roof Penetration Housings, LLC)
CYCLONE® Wall Shroud | RPH (Roof Penetration Housings, LLC)
CYCLONE® Wall Shroud | RPH (Roof Penetration Housings, LLC)
    RPH

    CYCLONE® Wall Shroud | RPH (Roof Penetration Housings, LLC)

    The CYCLONE® Wall Shroud (CWS) is designed to safeguard parapet roof penetrations, as well as interior and exterior wall penetrations or roof decks of a secure safe room or storm shelter. It features a convenient access door for future repairs, providing added convenience and flexibility. It is engineered to help minimize the risk of penetration damage and prevent any potential leakage, especially in areas prone to hurricanes, tornadoes, or high wind events.

    사양
      • Engineered for ICC compliance and optimum safety
      • Third-party tested to meet ICC-500 2014 and FEMA P-361 to 250+ mph wind, including missile impact and labeling
      • For vertical surface wall mounting and under-roof
      • Fabricated from 3/16" carbon steel or schedule 40 steel with industrial coating.
      • Available as shroud only in sizes between 10” L x 11” H x10” and 48” L x 48” H x 16” D. Sizes must be within these dimensions due to testing requirements. We are actively developing a tested wall shroud measuring 96" L x 48" H x 48" D, expected to be released by year-end 2023
      • Custom design as required by your specification
      • Three Year Warranty

      MODELS                  SIZES

      CWS0121212           12" L x 12" H x 12" D

      CWS0242416           24" L x 24" H x 16" D

      CWS0484816           48" L x 48" H x 16" D

      CWS-DUCTWORK     Specify the size above or custom ductwork connection on a flat panel on the wall and protected by the shroud. Duct sizes between 8" x 8" and 40" x 40"

      Keywords: Vault, roof penetration housings, pipe penetration hood, storm shelter, safe room, pipe portal, aluminum curb, gas portal, electrical portal, conduit portal

    기술 사양
    • 특징 참조rph-cwvso
    • 제품군Exterior Protection of Openings
    • 제품분류Cyclone Models
    • 유형개체 (단일 개체)
    • 게시일2018-11-28
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리건축 - 지붕 액세서리
    • UNSPSC 이름Roofing accessories
    • UNSPSC 코드301516
    • CSI 마스터 형식 2014 코드07 72 00
    • CSI 마스터 형식 2014 제목Roof Accessories
    • OmniClass 번호23-17 21 11
    • OmniClass 제목Exterior Protection of Openings