제품 게시
ROUZES SHOWCASE ROWS ON BOARD - Range VENTURI
ROUZES SHOWCASE ROWS ON BOARD - Range VENTURI
ROUZES SHOWCASE ROWS ON BOARD - Range VENTURI
ROUZES SHOWCASE ROWS ON BOARD - Range VENTURI
ROUZES SHOWCASE ROWS ON BOARD - Range VENTURI
    ROUZES

    ROUZES SHOWCASE ROWS ON BOARD - Range VENTURI

    For more than 40 years, the Group ROUZÈS is one of main things manufacturer of removable partitions in France. He leans on his structure VENTURI development, to propose and develop his range of products. Our partitions answer very strict standards, in terms of soundproofing, firebreak, or shock resistance. With its network of subsidiaries, the Group ROUZÈS intervenes on the whole French territory with a presence in Toulouse, Bordeaux, Montpellier, Saint-Etienne and Paris. Our methodology is the fruit of an acquired corporate policy over the years.
    사양
    • Aluminum: RAL in the choice Glazing: clearly, Filmed, Shortbread cookie, Opal, Frosted or Engraved (optional: Blind between glazings) Panel: Melamine (optional: Panel Velleda Or Tôlé) possible Installation: partition Lifeline Acoustic Performance: 39 dB in 49 dB
    기술 사양
    • 특징 참조VENTURI-SHOWCASE2
    • 제품군VENTURI
    • 제품분류SHOWCASE
    • 유형쇼케이스(모델)
    • 게시일2018-08-02
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    분류
    • BIMobject 카테고리벽 - 파티션
    • IFC 분류
    • UNSPSC 이름Panels or paneling
    • UNSPSC 코드30161505
    • Uniclass 2015 코드Ss_25_12_65
    • Uniclass 2015 설명Panel partition systems
    • OmniClass 번호23-13 33 27 11
    • OmniClass 제목Curtain Walls