제품 게시
20' RetailBox (Shipping Container Structure)
20' RetailBox (Shipping Container Structure)
20' RetailBox (Shipping Container Structure)
20' RetailBox (Shipping Container Structure)
20' RetailBox (Shipping Container Structure)
20' RetailBox (Shipping Container Structure)
20' RetailBox (Shipping Container Structure)
20' RetailBox (Shipping Container Structure)
20' RetailBox (Shipping Container Structure)
20' RetailBox (Shipping Container Structure)

    20' RetailBox (Shipping Container Structure)

    The 20' RetailBox is a mobile or permanent shipping retail unit.

    ROXBOX Models are modified shipping container products in the Food & Beverage, Commercial, and Industrial industries. ROXBOX models come standard with essential specifications and features, while offering customers the opportunity to customize their unit with a variety of optional upgrades (at an additional cost).

    사양
    • All of the specs & features found below are included in the 20′ RetailBox base model. For a full list of optional upgrades to the 20' RetailBox, check out our product catalog in the "Links" dropdown below.

      CONTAINER TYPE:

      • 20' High cube new/one-trip shipping container

      INTERIOR:

      • VCG (vinyl-covered gypsum) walls/ceiling
      • Spray Foam insulation

      EXTERIOR:

      • Standard paint color: Black, White, Charcoal, Gray, Red, Orange Green, Blue, & Tan (must be same as interior)

      OPENINGS:

      • (1) 48"x48" Fixed window
      • (1) 36"x80" Single storefront door

      MECHANICAL:

      • 12k BTU through-wall AC unit

      ELECTRICAL:

      • 100 Amp electrical panel
      • (8) Interior outlets
      • (1) Light switch
      • (2) 6' Track lights
      • (2) Exterior gooseneck lights
      • (1) Data outlet
    기술 사양
    • 특징 참조20_RetailBoxDesign
    • 제품군Steel Frame & Containerized Modular Structures
    • 제품분류Retail Models (Modular Structures)
    • 유형개체 (단일 개체)
    • 게시일2024-07-10
    • 에디션 넘버1
    관련성
    • 주 재료
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리조경 - 빌딩