제품 게시
EME420MD Wind Driven Rain Resistant Stationary Louver
Ruskin

EME420MD Wind Driven Rain Resistant Stationary Louver

별점 4.3/54.3(17 리뷰)

The EME420MD Wind Driven Rain Resistant Stationary Louver is Miami-Dade County Approved for high windload and impact resistance.  It provides Class A AMCA wind driven rain resistance to minimize rain infiltration.  The EME420MD features:

  • Miami-Dade NOA #17-1214.18 Expire 2/23/21
  • Florida product Approval #FL 21829.5
  • Approval for use in open structures with provisions to manage weather infiltration
  • Missile impact resistant
  • Designed to withstand up to ±120 psf windload
  • AMCA Class A wind driven rain resistance (99.1% effective) at 1,190 fpm free area velocity
사양
  • The EME420MD Wind Driven Rain Resistant Stationary Louver is Miami-Dade County Approved for high windload and impact resistance.  It provides Class A AMCA wind driven rain resistance to minimize rain infiltration.  The EME420MD features:

    Miami-Dade NOA 20-1015.08
    Florida product Approval #FL 21829.5
    Approval for use in open structures with provisions to manage weather infiltration
    Missile impact resistant
    Designed to withstand up to ±120 psf windload
    AMCA Class A wind driven rain resistance (99.1% effective) at 1,190 fpm free area velocity
    Texas Department of Insurance (TDI) Listed – LVR-10 

기술 사양
  • 특징 참조EME420MD
  • 제품군Doors
  • 제품분류Fixed Exterior Louvers and Grilles
  • 유형건축 자재
  • 게시일2020-09-08
  • 에디션 넘버1
관련성
  • 주 재료Extruded Aluminum
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리문 - 미늘판자