제품 게시
Smoke Damper SD35 - Class III, V-Groove Blade
Ruskin

Smoke Damper SD35 - Class III, V-Groove Blade

The SD35 is a UL555S Classified Leakage Class III smoke damper. It features:
  • UL555S Class III.
  • Rated to 2,000 fpm and 4" w.g.
  • With factory furnished actuator, provides fail-safe operation (the damper automatically goes to the desired fail-safe position when fire interrupts power.)
  • Available with factory furnished sleeves.
  • Galvanized steel construction
.
기술 사양
  • 특징 참조rd-00317-016
  • 제품군Smoke Dampers
  • 제품분류Smoke Dampers
  • 유형개체 (단일 개체)
  • 게시일2009-09-09
  • 에디션 넘버1
분류
  • BIMobject 카테고리내화성 제품 - 연기 환기 장치