제품 게시
FSD35GA 1-1/2 hr V-Groove Blade, Grille Access Combination Fire/Smoke Damper
Ruskin

FSD35GA 1-1/2 hr V-Groove Blade, Grille Access Combination Fire/Smoke Damper

The FSD35GA a UL555 Classified Fire Damper and a UL555S Classified smoke damper. It is designed for supply or return ducts with grille outlet. It features:
  • Through the grille access to damper and accessories.
  • Easy installation from one side.
  • Fail-safe design, which enables the damper to automatically assume the desired position when fire interrupts operational power.
  • 1 1/2 hour UL555 rated.
  • 2,000 fpm and 4" w.g. maximum.
  • UL555S Class III Smoke Rating.
.
기술 사양
  • 특징 참조rd-00317-052
  • 제품군Smoke Dampers
  • 제품분류Combination Fire/Smoke Dampers
  • 유형개체 (단일 개체)
  • 게시일2009-09-09
  • 에디션 넘버1
분류
  • BIMobject 카테고리내화성 제품 - 연기 환기 장치