제품 게시
FSD35RA 1-1/2 hr V-Groove Blade Combination Fire/Smoke Damper
Ruskin

FSD35RA 1-1/2 hr V-Groove Blade Combination Fire/Smoke Damper

The FSD35RA is a 1 1/2 hour UL555 Classified Fire Damper and a UL555S Class III Classified Smoke Damper. It is designed for vertical installation and features:
  • Installs completely from one side.
  • Triple Vee Groove Blades.
  • Rated for 2,000 fpm and 4" w.g.
  • Easy mounting strap installation that doesn't require damper sleeve or mounting angles.
  • Fail-safe design, which enables the damper to automatically assume the desired position when fire interrupts operational power
.
기술 사양
  • 특징 참조rd-00317-054
  • 제품군Smoke Dampers
  • 제품분류Combination Fire/Smoke Dampers
  • 유형개체 (단일 개체)
  • 게시일2009-09-09
  • 에디션 넘버1
분류
  • BIMobject 카테고리내화성 제품 - 연기 환기 장치