제품 게시
FSD60-2RA UL Classified 1 1/2 hr. Class II, Airfoil Blade
Ruskin

FSD60-2RA UL Classified 1 1/2 hr. Class II, Airfoil Blade

The FSD60-2RA is a 1 1/2 hour UL555 Classified Fire Damper and a UL555S Class II Classified Smoke Damper. It is designed for vertical installation and features: :
  • Installs completely from one side.
  • Easy mounting strap installation that doesn't require damper sleeve or mounting angles.
  • Fail-safe design, which enables the damper to automatically assume the desired position when fire interrupts operational power.
  • Airfoil Blades.
  • Rated 2,000 fpm and 4" w.g.
  • Leakage Class II
.
기술 사양
  • 특징 참조rd-00317-069
  • 제품군Smoke Dampers
  • 제품분류Combination Fire/Smoke Dampers
  • 유형개체 (단일 개체)
  • 게시일2009-09-09
  • 에디션 넘버1
분류
  • BIMobject 카테고리내화성 제품 - 연기 환기 장치