제품 게시
FD60G UL Classified 1 1/2 hr. Dynamic, Airfoil Blade, Grille Style
Ruskin

FD60G UL Classified 1 1/2 hr. Dynamic, Airfoil Blade, Grille Style

The FD60G is a UL555 classified, 1-1/2 hour rated, multiblade fire damper. It features:
  • Designed to accept a 1 3/4" grille and 3/4" grille flange ships loose.
  • Airfoil blades, which have greater strength, less static pressure, superior sealing ability, superior fire protection ability, and produce less noise.
  • UL approval for dual directional air flow.
  • Maximum velocity of 4,000 fpm.
  • Maximum 6" static pressure.
  • Galvanized steel construction
.
기술 사양
  • 특징 참조rd-00317-121
  • 제품군Fire Dampers
  • 제품분류Fire Dampers
  • 유형개체 (단일 개체)
  • 게시일2009-09-09
  • 에디션 넘버1
분류
  • BIMobject 카테고리내화성 제품 - 화재 예방