제품 게시
IBD2-D UL Classified 1 1/2 hr Dynamic, Integral Sleeve/Access Door
Ruskin

IBD2-D UL Classified 1 1/2 hr Dynamic, Integral Sleeve/Access Door

The IBD2-D is a UL555 Classified, 1 1/2 hour rated, static fire damper and the (D)IBD2-D is a UL Classified, 1 1/2 hour rated, dynamic fire damper.  They both feature:
  • An integral sleeve to ensure appropriate sleeve installation and allow delivery direct to the job site.
  • An access door factory installed in the damper sleeve.
  • A FAST Retaining Angle supplied with the damper to complete the installation
.
기술 사양
  • 특징 참조rd-00317-136
  • 제품군Fire Dampers
  • 제품분류Fire Dampers
  • 유형개체 (단일 개체)
  • 게시일2009-09-09
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리내화성 제품 - 화재 예방