제품 게시
ADH22 SMACNA Hinged Access Door
Ruskin

ADH22 SMACNA Hinged Access Door

The ADH22 Double Skin Access Door is constructed of galvanized steel and features:
  • Quick, easy installation wherever duct access is needed.
  • Manual locks, assuring tight door closure
  • Continuous, piano-type hinges that give smooth operation
.
사양
  • Ruskin access doors offer quick, easy and economical installation wherever duct access is needed. Manual locks assure tight door closure and the continuous piano-type hinge models give smooth operation. The ADCW and ADHW models feature a "see through" panel that permits visual duct inspection without door removal.

기술 사양
  • 특징 참조rd-00317-175
  • 제품군Access Fittings for Air Ductwork
  • 제품분류Access Doors
  • 유형개체 (단일 개체)
  • 게시일2009-09-09
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 덕트 설비