제품 게시
Ruskin Aluminum Thin Line Drainable Stationary Louver ELF211D
Ruskin Aluminum Thin Line Drainable Stationary Louver ELF211D
    Ruskin

    Ruskin Aluminum Thin Line Drainable Stationary Louver ELF211D

    별점 4.5/54.5(13 리뷰)
    The ELF211D Stationary Heavyline Louver is a 2" deep stationary louver 6063T5 extruded aluminum, .060" (1.5) nominal wall thickness. It features:
    • 38% Free Area.
    • Published performance ratings.
    • High performance frame system.
    • Drain gutter in each blade minimizes water cascade between blades.
    • Architecturally styled, hidden mullions.
    • All aluminum construction for low maintenance and high resistance to corrosion.
    기술 사양
    • 특징 참조rd-17
    • 제품군Fixed Exterior Louvers and Grilles
    • 제품분류Stationary Louvers
    • 유형개체 (단일 개체)
    • 게시일2009-09-09
    • 에디션 넘버1
    분류
    • BIMobject 카테고리문 - 미늘판자