제품 게시
Ruskin Aluminum Stationary Drainable Louver ELF375XH
Ruskin Aluminum Stationary Drainable Louver ELF375XH
    Ruskin

    Ruskin Aluminum Stationary Drainable Louver ELF375XH

    The ELF375XH Stationary Louver. Extruded Aluminum is a stationary louver with 4" deep frame with a 37-1/2 degree blade angle. It features:

    • 54% free area.
    • High performance frame system with drainable head collects and removes water to provide excellent water penetration performance.
    • Architecturally styled, hidden mullions allowing continuous line appearance up to 120".
    • All welded, aluminum construction for low maintenance and high resistance to corrosion.
    기술 사양
    • 특징 참조rd-20
    • 제품군Fixed Exterior Louvers and Grilles
    • 제품분류Stationary Louvers
    • 유형개체 (단일 개체)
    • 게시일2009-09-09
    • 에디션 넘버1
    분류
    • BIMobject 카테고리문 - 미늘판자