제품 게시
Ruskin Aluminum Stationary Sightproof Louver ELF40Y
Ruskin Aluminum Stationary Sightproof Louver ELF40Y
    Ruskin

    Ruskin Aluminum Stationary Sightproof Louver ELF40Y

    The ELF40Y Stationary Sightproof Louver.Extruded Aluminum is a 4" deep stationary louver which has a 45 degree blade angle. It features:

    • Sightproof inverted "Y" blades which provide privacy, conceal equipment, prevent vandalism, and act as a safety barrier to dangerous areas.
    • 33% free area.
    • Corrosion resistant, all aluminum construction.
    • Architecturally styled hidden mullions allowing continuous line appearance.
    기술 사양
    • 특징 참조rd-22
    • 제품군Fixed Exterior Louvers and Grilles
    • 제품분류Sightproof Louvers
    • 유형개체 (단일 개체)
    • 게시일2009-09-09
    • 에디션 넘버1
    분류
    • BIMobject 카테고리문 - 미늘판자