제품 게시
Ruskin Aluminum Stationary Drainable Louver ELF6375XH
Ruskin

Ruskin Aluminum Stationary Drainable Louver ELF6375XH

The ELF6375XH Stationary louver is 6" deep and has a 37 1/2 degree blade angle. It features:

• 55% free area.
• A high performance frame system with drainable head collects and removes water to provide excellent water penetration performance.
• Architecturally styled, hidden mullions allowing continuous line appearance up to 120".
• Aluminum construction for low maintenance and high resistance to corrosion.
• All welded construction.
기술 사양
  • 특징 참조rd-29
  • 제품군Fixed Exterior Louvers and Grilles
  • 제품분류Stationary Louvers
  • 유형개체 (단일 개체)
  • 게시일2009-09-09
  • 에디션 넘버1
분류
  • BIMobject 카테고리문 - 미늘판자

지역 가용성

북미
미국