제품 게시
Ruskin Aluminum Stationary Louver ELF6811
Ruskin Aluminum Stationary Louver ELF6811
    Ruskin

    Ruskin Aluminum Stationary Louver ELF6811

    The ELF6811 Stationary Louver - J-style Weatherproof Blades is a 6" deep stationary louver with a 45 degree blade angle. It features:

    • 49% free area.
    • Hidden mullions for attractive appearance.
    • All aluminum construction for low maintenance and high resistance to corrosion.
    • Low pressure drop.
    기술 사양
    • 특징 참조rd-30
    • 제품군Fixed Exterior Louvers and Grilles
    • 제품분류Stationary Louvers
    • 유형개체 (단일 개체)
    • 게시일2009-09-09
    • 에디션 넘버1
    분류
    • BIMobject 카테고리문 - 미늘판자