제품 게시
Ruskin Aluminum Stationary Drainable Louver ELF6811DD
Ruskin Aluminum Stationary Drainable Louver ELF6811DD
    Ruskin

    Ruskin Aluminum Stationary Drainable Louver ELF6811DD

    The ELF6811DD Stationary Louver Double Drainable Blade is a 6" deep stationary louver with a 45 degree blade angle. It features:

    • 44% free area.
    • Double drain gutters in each blade, and downspouts in jambs and mullions to drain water from louver for minimum water cascade from blade to blade.
    • Hidden mullions for attractive appearance.
    • All aluminum construction for low maintenance and high resistance to corrosion.
    • Low pressure drop and low water penetration.
    기술 사양
    • 특징 참조rd-31
    • 제품군Fixed Exterior Louvers and Grilles
    • 제품분류Stationary Louvers
    • 유형개체 (단일 개체)
    • 게시일2009-09-09
    • 에디션 넘버1
    분류
    • BIMobject 카테고리문 - 미늘판자