제품 게시
Ruskin Extruded Aluminum - Drainable Combination Louver ELC6375DX
Ruskin Extruded Aluminum - Drainable Combination Louver ELC6375DX
    Ruskin

    Ruskin Extruded Aluminum - Drainable Combination Louver ELC6375DX

    The ELC6375DX Adjustable Louver has a 6" deep frame, drainable blades at a 37 1/2 degree blade angle. It features:
    • 55% free area.
    • Low torque operation and architecturally pleasing appearance with low leakage performance.
    • Drain gutter in head frame and each blade, which minimizes water cascade.
    • Concealed blade linkage which is protected from weather exposure and reduces installation depth.
    • Jamb seals for tight blade-to-frame closure.
    기술 사양
    • 특징 참조rd-36
    • 제품군Exterior Louvers and Grilles
    • 제품분류Combination Louvers
    • 유형개체 (단일 개체)
    • 게시일2009-09-09
    • 에디션 넘버1
    분류
    • BIMobject 카테고리문 - 미늘판자