제품 게시
Ruskin Extruded Aluminum - Adjustable Louver ELC6375X
Ruskin Extruded Aluminum - Adjustable Louver ELC6375X
    Ruskin

    Ruskin Extruded Aluminum - Adjustable Louver ELC6375X

    The ELC6375X Adjustable Louver is 6" deep and has a 37 1/2 degree blade angle. It features:
    • 54% free area.
    • Low torque operation and architecturally pleasing appearance with low leakage performance.
    • Drain gutter in the head frame; downspouts in jambs and mullions to drain water from louver for minimum water cascade from blade to blade.
    • Concealed blade linkage that is protected from weather exposure and reduces required installation depth.
    • Jamb seals that provide tight blade-to-frame closure.
    기술 사양
    • 특징 참조rd-37
    • 제품군Exterior Louvers and Grilles
    • 제품분류Combination Louvers
    • 유형개체 (단일 개체)
    • 게시일2009-09-09
    • 에디션 넘버1
    분류
    • BIMobject 카테고리문 - 미늘판자