제품 게시
Ruskin Roll Formed Steel Drainable Combination Louver LC6375D
Ruskin Roll Formed Steel Drainable Combination Louver LC6375D
    Ruskin

    Ruskin Roll Formed Steel Drainable Combination Louver LC6375D

    The LC6375D Combination Louver has front stationary blades and adjustable rear blades in a 6" frame. It has a 37-1/2 degree blade angle and features:
    • Tight shut off in air intake and exhaust applications.
    • Drain gutter in each front stationary blade and downspouts in jambs and mullions for minimum water cascade.
    • Architecturally styled hidden mullions allowing continuous line appearance up to 120".
    기술 사양
    • 특징 참조rd-73
    • 제품군Exterior Louvers and Grilles
    • 제품분류Combination Louvers
    • 유형개체 (단일 개체)
    • 게시일2009-09-09
    • 에디션 넘버1
    분류
    • BIMobject 카테고리문 - 미늘판자