제품 게시
OVERHEAD CONCEALED DOOR CLOSER 30-32M
RYOBI

OVERHEAD CONCEALED DOOR CLOSER 30-32M

Item No. SKU1006 Center Pivoted, applicable to sigle and double action Applicable Door : Aluminum, Steel, Stainless Steel, Wood 1st Speed Adjustment, 2nd Speed Adjsutment Adjusting door closed position by screw Adjsuting door parallel position by screw
사양
  • Peso Máximo: 110kg

    Ancho Máximo (Interior): 1,050mm
    Ancho Máximo (Exterior): 900mm
    Ángulo Apertura Máximo: 90°
    Ángulo De Retención: 90°
    Durabilidad: : 1,000,000 ciclos
    Tensión De Primavera: Medio
    Ajuste De Posición De Cierre: Sí
    Ajuste de espacio libre:Sí

기술 사양
  • 특징 참조30-32M
  • 제품군DOOR CLOSER
  • 제품분류OVERHEAD CONCEALED DOOR CLOSER
  • 유형개체 (단일 개체)
  • 게시일2021-02-25
  • 에디션 넘버1
  • 높이(mm)94
  • 너비(mm)329
  • 깊이(mm)38
관련성
  • 주 재료Cast iron
  • 부 재료
  • 설계국가일본
  • 제조국가대만
  • 순 중량(Kg)5.87
분류
  • BIMobject 카테고리문 - Hardware