제품 게시
FLOOR HINGE S-202YKS
RYOBI

FLOOR HINGE S-202YKS

Item No. SKU1003 Size 2 Center Hung Double Action Applicable Door : Aluminum, Steel, Stainless Steel, Wood 1st Speed Adjustment, 2nd Speed Adjsutment Adjustable Door Clearance Position by Body Position : Vertical 7mm Adjustable Door Clearance Position by Top Pivot : Vertical ±10mm Adjustable Door Clsoing Position by Body Position : Lateral 10mm Adustable Door Clerance Position by Body Position : Height 7mm
사양
  • Maximum Door Weight : 130kg Maximum Door Width : 950m Maximum Door Height : 2100mm Maximum Opening Angle : 113° Hold-open Angle : 90° Mechanical Backcheck : No Delayed Action : No Height Position Adjustment : Yes Closing Position adjustment by Body Position : Yes
기술 사양
  • 특징 참조S-202YKS
  • 제품군DOOR CLOSER
  • 제품분류FLOOR HINGE
  • 유형개체 (단일 개체)
  • 게시일2021-02-25
  • 에디션 넘버1
  • 높이(mm)54.5
  • 너비(mm)284
  • 깊이(mm)130
관련성
  • 주 재료Cast iron
  • 부 재료
  • 설계국가일본
  • 제조국가대만
  • 순 중량(Kg)5.86
분류
  • BIMobject 카테고리문 - Hardware