제품 게시
Modular bench SOLVEIG straight - SOL150
Modular bench SOLVEIG straight - SOL150
Modular bench SOLVEIG straight - SOL150
Modular bench SOLVEIG straight - SOL150
Modular bench SOLVEIG straight - SOL150
Modular bench SOLVEIG straight - SOL150

    Modular bench SOLVEIG straight - SOL150

    Solveig Rak is the straight module in the Solveig series and provides a stable foundation for creating clear, functional seating environments in public spaces. With its clean form, the module supports both linear flows and more complex configurations where structure and orientability are central.

    When Solveig Rak is combined with Solveig Radie, the possibility of shaping everything from long, consistent seating areas to softly curved solutions that follow the movements of the space opens up. Together, the modules create a flexible toolbox to adapt expression and function to each unique environment.

    Solveig Rak can be used independently or in larger, interconnected systems. The module is designed to meet the needs of parks, along avenues, in squares and in transit environments where robust, welcoming and scalable seating solutions are essential. With Solveig Rak, it is easy to create environments that are both organized and inviting – and that can evolve over time as the needs of the location change.

    사양
    • Product name: Modular bench SOLVEIG straight

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Properties

      • Modular

      Material

      • Pine, linseed oil impregnated (Linax)
      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Bolting (below ground level)

      Seat height: 470mm

    기술 사양
    • 특징 참조modular-bench-solveig-straight-sol150
    • 제품군Benches
    • 제품분류SOLVEIG
    • 유형개체 (단일 개체)
    • 게시일2026-09-09
    • 에디션 넘버1
    관련성
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리조경 - 야외 가구

    지역 가용성

    유럽
    노르웨이
    덴마크
    독일
    벨기에
    스웨덴
    영국
    폴란드
    프랑스
    핀란드