제품 게시
Table HULDA single accessible - HUL815
Table HULDA single accessible - HUL815
Table HULDA single accessible - HUL815

    Table HULDA single accessible - HUL815

    HULDA tables have a thoughtful design with accessibility in focus. Create an inviting and sustainable outdoor environment for socializing and fellowship with HULDA park furniture. The distinctive profile is suitable for both modern and traditional outdoor environments.

    The HULDA furniture series extends beyond just design by including furniture that is accessible: tables with space for a wheelchair as well as chairs and sofas with a high seat height and specially designed armrests as an option, which makes it easier to sit and stand. The tables' single legs provide good accessibility and facilitate cleaning around the furniture and anchoring in environments with uneven surfaces.

    The tables have a frame in hot-dip galvanized steel and solid wooden slats made of Swedish linseed oil-impregnated pine (Linax-treated).

    사양
    • Product name: Table HULDA single accessible

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • Accessibility-friendly

      Material

      • Pine, linseed oil impregnated (Linax)
      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Bolting (below ground level)

      Width: 695mm

      Height: 750mm

      Length1815mm

    기술 사양
    • 특징 참조table-hulda-single-accessible-hul815
    • 제품군HULDA
    • 제품분류Tables
    • 유형개체 (단일 개체)
    • 게시일2026-09-01
    • 에디션 넘버1
    관련성
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리조경 - 야외 가구

    지역 가용성

    유럽
    노르웨이
    덴마크
    독일
    벨기에
    스웨덴
    영국
    폴란드
    프랑스
    핀란드