제품 게시
Gyproc - Wall Systems 1hr. Fire rated (STC 44) - Regular board
Gyproc - Wall Systems 1hr. Fire rated (STC 44) - Regular board
    Saint-Gobain TH

    Gyproc - Wall Systems 1hr. Fire rated (STC 44) - Regular board

    Drywall with fire resistance system.

    Product List :

    Board

    - Gyproc Regular board 12mm.

    Gyproc Regular Board 12mm is recommended for using with internal concealed ceiling &drywall where normal fire, structural and acoustic levels are specified.

    Insulation

    - ISOVER Insulation 40 kg/m³

    Isover glass wool insulation which made of high quality fiberglass with the property of excellent resistance to heat and high temperatures indoors. Used with Gyproc drywall system to increase the efficiency of heat insulation and soundproofing between rooms interior.

    기술 사양
    • 특징 참조Gyproc_wall-systems-1hr-fire-rated-STC44-regular-board
    • 제품군Gyproc
    • 제품분류Wall
    • 유형건축 자재
    • 게시일2024-05-27
    • 에디션 넘버1
    관련성
    • 주 재료석고
    • 부 재료아연 도금 강판
    • 설계국가태국
    • 제조국가태국
    분류
    • BIMobject 카테고리벽 - 벽
    • IFC 분류벽
    • Uniclass 2015 코드Ss_25_10_30_35
    • Uniclass 2015 설명Gypsum board partition systems
    • OmniClass 번호23-15 11 11 11 11
    • OmniClass 제목Metal Framed Gypsum Board Fixed Partitions