제품 게시
41000E Series Premier Wood Lockers - Single Tier - Electronic  Lock - 1 Wide
41000E Series Premier Wood Lockers - Single Tier - Electronic  Lock - 1 Wide
41000E Series Premier Wood Lockers - Single Tier - Electronic  Lock - 1 Wide
41000E Series Premier Wood Lockers - Single Tier - Electronic  Lock - 1 Wide
41000E Series Premier Wood Lockers - Single Tier - Electronic  Lock - 1 Wide
41000E Series Premier Wood Lockers - Single Tier - Electronic  Lock - 1 Wide
41000E Series Premier Wood Lockers - Single Tier - Electronic  Lock - 1 Wide
41000E Series Premier Wood Lockers - Single Tier - Electronic  Lock - 1 Wide

    41000E Series Premier Wood Lockers - Single Tier - Electronic Lock - 1 Wide

    Constructed of high- pressure premium laminate and industrial grade particle board, the Salsbury 41000E series 12" wide single tier premier wood lockers offer ample space for personal storage needs and are ideal for settings requiring contemporary designs and finishes. These spacious 12" wide premier wood lockers feature a decorative laminate finish that is stain and scratch resistant and available in arctic white, winter fog, carbon mesh, silver teak, red oak and skyline walnut premium finishes. 12" wide premier lockers come in 15”, 18” and 21” depths and feature matching edge banding around the doors and front frames. Optional matching laminated sloping hoods and side panels easily attach to 12" wide premier lockers and provide a finished look to an individual locker or a row of lockers. 12" wide premier lockers include a 4” high black base and measure six (6) feet high (add 4” for the base). All locker doors are 12’’ W x 3/4’’ D and include a black name / number plate (custom engraving #44460 is available as an option upon request). All locker doors also feature European soft-close hinges with opening angles of 110 degrees and include electronic locks. One wide premier lockers are available as fully assembled units only. Three (3) wide premier lockers are also available as fully assembled units only and require minor assembly.
    사양
    • Constructed of industrial grade particleboard and covered with premier high-pressure laminate that is stain and scratch resistant with a decorative interior finish Ideal for health clubs, locker rooms, country clubs, day spas, sports and athletic facilities or wherever a professional environment is desired Available in arctic white, winter fog, carbon mesh, silver teak, red oak, or skyline walnut finish and include a black name / number plate Premier lockers are available with hasps, resettable combination locks, or electronic locks Premier lockers include a black laminated base and are available in 6 feet high (add 4" for base) 15" deep lockers have a compartment size that is 10-3/4" wide, 70-1/2" high and 13-3/4" deep 18" deep lockers have a compartment size that is 10-3/4" wide, 70-1/2" high and 16-3/4" deep 21" deep lockers have a compartment size that is 10-3/4" wide, 70-1/2" high and 19-3/4" deep Each compartment includes a full depth hat shelf, an 11 3/4" deep shoe shelf, a 5" deep shelf and a double prong ceiling hook Available as 1 wide or 3 wide units 1 wide units come fully assembled while 3 wide units require minor assembly All locker doors are 12" wide x 3/4" deep All locker doors include European soft close hinges and matching edge banding Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936
    기술 사양
    • 특징 참조41000E_Series_Premier_Wood_Lockers_Single_Tier_Electronic_Lock_1_Wide
    • 제품군Premier Wood Lockers
    • 제품분류12"W Lockers
    • 유형Digital Inventory (Products)
    • 게시일2024-04-19
    • 에디션 넘버1
    • 높이(인치)76
    • 너비(inches)12
    관련성
    • 주 재료MDF
    • 부 재료라미네이트
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리가구 - 선반 & 보관

    지역 가용성

    북미
    과들루프
    과테말라
    그레나다
    그린란드
    네덜란드령 카리브 해 지역
    니카라과
    도미니카
    도미니카 공화국
    마르티니크
    멕시코
    몬세라트
    미국
    미국령 버진아일랜드
    바베이도스
    바하마
    버뮤다
    벨리즈
    생마르탱
    생바르텔레미
    생피에르앤드미클롱
    세인트루시아
    세인트빈센트그레나딘
    세인트키츠네비스
    신트마르턴
    아루바
    아이티
    앤티가 바부다
    앵귈라
    엘살바도르
    영국령 버진아일랜드
    온두라스
    자메이카
    캐나다
    케이맨 군도
    코스타리카
    쿠바
    퀴라소
    터크스케이커스 제도
    트리니다드토바고
    파나마
    푸에르토리코
    Common.Footer.ValueProp.Image.AltText

    Revit용 Design App

    한 번의 클릭으로 Revit 모델에 바로 패밀리를 로드하세요.

    새 객체에 더 쉽게 접근하고, Revit 패밀리를 저장하고, 팀과 협업할 수 있는 공간을 확보하세요.

    • 체크 표시Revit 바로 옆에서 BIM 개체로 직접 작업
    • 체크 표시 2GB 클라우드 스토리지 - Revit 콘텐츠 저장
    • 체크 표시 Revit에서 바로 내재 탄소 LCA(A1-A3) 획득