제품 게시
Vasco Colonna - Freestanding Basin
Vasco Colonna - Freestanding Basin
Vasco Colonna - Freestanding Basin
Vasco Colonna - Freestanding Basin
Vasco Colonna - Freestanding Basin
    Salvatori

    Vasco Colonna - Freestanding Basin

    Created entirely from natural stone, the Vasco Colonna is a simple yet elegant freestanding basin. Its tilted slats are not only a distinctive design feature but also ensure that the drain remains discreetly out of sight. Available in widths of 40 and 60 cm, Vasco Colonna also comes with a removable inspection side panel for easy access. Installed with wall-mounted taps, the Vasco Colonna basin matches perfectly with one of Salvatori’s many textures to create a ‘total look’. A ‘total look’ bathroom makes elegant use of Salvatori’s natural stone for walls, floor and accessories. No matter which stone you choose for Vasco Colonna, it can complement items across Salvatori’s Home Collections to create a sophisticated bathroom aesthetic. Available in Bianco Carrara, Crema d’Orcia, Gris du Marais and Pietra d’Avola in both honed and Lithoverde® finished and in honed Lava and Silk Georgette®.
    사양
    • Available in Bianco Carrara, Crema d’Orcia, Gris du Marais and Pietra d’Avola in both honed and Lithoverde® finished and in honed Lava and Silk Georgette®.
    기술 사양
    • 특징 참조Freestanding-Basin-Vasco-Colonna
    • 제품군Vasco
    • 제품분류Freestanding Basin
    • 유형개체 (단일 개체)
    • 게시일2019-08-27
    • 에디션 넘버1
    • 높이(mm)860
    • 너비(mm)400
    • 깊이(mm)400
    관련성
    • 주 재료대리석
    • 설계국가이탈리아
    • 제조국가이탈리아
    • 순 중량(Kg)92
    분류
    • BIMobject 카테고리위생 - 세면기
    • IFC 분류위생 터미널
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • Uniclass 2015 코드Pr_40_20_96
    • Uniclass 2015 설명Wash basins, sinks and troughs