제품 게시
Effect Wind - Textured Sandstone Effect Decorative Coating
Effect Wind - Textured Sandstone Effect Decorative Coating
Effect Wind - Textured Sandstone Effect Decorative Coating
Effect Wind - Textured Sandstone Effect Decorative Coating
Effect Wind - Textured Sandstone Effect Decorative Coating
    SAN DECO

    Effect Wind - Textured Sandstone Effect Decorative Coating

    Effect Wind is a textured decorative coating that recreates a soft, wind-swept sandstone effect on interior walls. 

    Water-based and trowel-applied over a primed base, it delivers natural movement and warmth.

    textured coating, sandstone effect

      사양
      • Effect Wind delivers impressive results with easy application, standing out with its two-dimensional metallic pearl effect and quartz-sand texture that brings sophisticated elegance to any interior.

        This acrylic emulsion–based coating, with its unique granular structure and dynamic pearlescent effects, adds depth and a refined luminosity to surfaces.

      기술 사양
      • 특징 참조decorative-paint-effect-wind
      • 제품군Decorative
      • 제품분류Decorative Paint
      • 유형건축 자재
      • 게시일2025-11-07
      • 에디션 넘버1
      관련성
      • 주 재료페인트
      • 설계국가터키
      • 제조국가터키
      분류
      • BIMobject 카테고리건축 자재 - Paint, Varnishes & Finishes
      • IFC 분류자재
      • Uniclass 2015 코드Pr_35_31_22
      • Uniclass 2015 설명Decorative coatings
      • CSI 마스터 형식 2014 코드09 94 00
      • CSI 마스터 형식 2014 제목Decorative Finishing
      • OmniClass 번호23-15 21 11 13
      • OmniClass 제목Textured Paints

      지역 가용성

      유럽 아시아 북미 남아메리카 아프리카