제품 게시
SAND 18 - Corrugated metal sheets for roofing
SAND 18 - Corrugated metal sheets for roofing
SAND 18 - Corrugated metal sheets for roofing
SAND 18 - Corrugated metal sheets for roofing
SAND 18 - Corrugated metal sheets for roofing
SAND 18 - Corrugated metal sheets for roofing

    SAND 18 - Corrugated metal sheets for roofing

    SAND 18 stands out from other profiles thanks to the sinusoidal geometry that characterizes its aesthetic appearance.

    Created in particular for facade commercial buildings cladding, it is also used in the industrial and civil sectors. SAND 18 combines the aesthetic and technological aspects of a ventilated and insulated facade.

    The soft shapes of this profile create a pleasant play of reflections and planarity regardless the vertical or horizontal direction, giving greater prestige to the entire building.

    사양
    • Our technological production facilities allow us to produce SAND 18 in 3 different widths: 836 mm, 1064 mm, 1292 mm (L1, L2, L3, referred to the useful widths). Slabs are produced in lengths to measure, according to specific customer requirements.

      The SAND 18 trapezoidal sheet metal is available both in standard materials and in the most precious alloys and finishes, for those who are looking for a more refined aspect.

      The following applications are available on the internal side: non-woven fabric with anti-condensation function, or non-woven fabric SANDcontrol with anti-noise-anticondensation function.

    기술 사양
    • 특징 참조SAND_18
    • 제품군lamiere grecate
    • 제품분류sand18
    • 유형개체 (단일 개체)
    • 게시일2021-02-02
    • 에디션 넘버1
    • 높이(mm)18
    관련성
    • 주 재료금속
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리건축 - 지붕
    • UNSPSC 이름Laminate flooring
    • UNSPSC 코드30161710
    • OmniClass 번호23-13 17 11 15 11 15
    • OmniClass 제목Laminated Rigid Profiles