제품 게시
Urb.y slim toilet seat with easyclip and slowclose system
Urb.y slim toilet seat with easyclip and slowclose system
Urb.y slim toilet seat with easyclip and slowclose system
    Sanindusa

    Urb.y slim toilet seat with easyclip and slowclose system

    Duroplast is a material that does not contain substances hazardous to the environment and therefore is compatible with the skin, is anti-bacterial, anti-static, dust repellent, and resistant to fading under UV rays. This toilet seat and cover also have a slow close system, to prevent abrupt drops and it has a clipoff system that allows you to remove the lid and the seat for easy cleaning.

    사양
    • Fixing kit for toilet seat and cover (included).

    기술 사양
    • 특징 참조24061_urby-slim-toilet-seat-with-easyclip-and-slowclose-system
    • 제품군Urb.y
    • 제품분류Toilet Seats
    • 유형개체 (단일 개체)
    • 게시일2021-11-12
    • 에디션 넘버1
    • 높이(mm)50
    • 너비(mm)363
    • 깊이(mm)423
    관련성
    • 주 재료플라스틱
    • 부 재료스테인레스강
    • 설계국가포르투갈
    • 제조국가포르투갈
    • 순 중량(Kg)2.83
    분류
    • BIMobject 카테고리위생 - Toilet Seats
    • IFC 분류위생 터미널
    • ETIM 코드EC011196
    • ETIM 이름Toilet seat
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • Uniclass 2015 코드Pr_40_20_93_95
    • Uniclass 2015 설명WC seats and covers
    • CSI 마스터 형식 2014 코드10 28 13
    • CSI 마스터 형식 2014 제목Toilet Accessories
    • OmniClass 번호23-31 25 11 11
    • OmniClass 제목Toilet Partitions
    • CSI 단일 형식 II 코드C10
    • CSI 단일 형식 II 제목INTERIOR CONSTRUCTION

    지역 가용성

    아시아 아프리카 유럽 오세아니아 북미 남아메리카