제품 게시
JULIA 900x750x50(75) self-standing square shower tray (w/ anti slip)
Sanitana

JULIA 900x750x50(75) self-standing square shower tray (w/ anti slip)

JULIA 900x750x50(75) acrylic self-standing square shower tray (with anti slip) The JULIA acrylic shower trays collection includes several models with distinct features and dimensions. From recessed to self-standing models - with an anti-slip or smooth surface - this is a particularly versatile and competitive option. Made with an acrylic cast sheet with a gloss finish, it can be complemented with Ø65mm shower wastes and, of course, the correspondent Sanitana shower enclosure and mixer system.
사양
  • Format: rectangular Type of installation: self-standing Anti slip surface: yes Available colours: white Required shower waste: Ø65mm In the box: shower tray
기술 사양
  • 특징 참조S20031572500000
  • 제품군Julia
  • 제품분류Shower Trays
  • 유형개체 (단일 개체)
  • 게시일2019-06-26
  • 에디션 넘버1
  • 높이(mm)75
  • 너비(mm)900
  • 깊이(mm)750
관련성
  • 주 재료아크릴
  • 부 재료섬유 유리
  • 설계국가포르투갈
  • 제조국가포르투갈
  • 순 중량(Kg)9
분류
  • BIMobject 카테고리위생 - Shower trays
  • IFC 분류위생 터미널
  • UNSPSC 이름Showers
  • UNSPSC 코드30181503
  • Uniclass 2015 코드Pr_40_20_06_84
  • Uniclass 2015 설명Shower trays
  • CSI 마스터 형식 2014 코드22 41 23
  • CSI 마스터 형식 2014 제목Residential Showers
  • OmniClass 번호23-31 17 00
  • OmniClass 제목Showers
  • CSI 단일 형식 II 코드D2010
  • CSI 단일 형식 II 제목Plumbing Fixtures

지역 가용성

아시아 아프리카 유럽 남아메리카 북미