제품 게시
MC-clip
MC-clip
MC-clip
MC-clip
MC-clip
MC-clip
MC-clip
MC-clip
MC-clip

    MC-clip

    This product is only available in Japan.


    "MC-clip" is a reinforcement clip used to prevent seismic and wind pressure on suspended ceilings.

    Even if a brace is installed on the suspended ceiling and earthquake-resistant reinforcement is applied, collision of the ceiling material with the wall or ceiling falling off cannot be perfectly prevented due to slippage of the cradling.

    "MC-clip" is designed to fix the cradling support and the cradling with screws, and has been improved to prevent slipping and falling off compared to normal clips, so it is very workable and economical.

    Sanyu has realized clips that "do not slip" and "do not fall off" at a low price. Several construction methods using this product are also available.

    [Features]

    ■Steel basement materials for building

    ■Holes for preventing slipping and falling off are provided in normal clips.

    ■Earthquake-resistant ceilings and wind-resistant ceilings to prevent slipping and falling off!

    ■Easy to install and low cost

    사양
    • MCS Clip /MCW Clip t0.6/t0.8

      [Applications]

      Earthquake-resistant and wind-resistant clips

      [Material]

      Hot-dip galvanized steel sheet 0.6mm ・0.8mm

      [Sales unit] Case

      MCS clip : 1000 pcs./set of special screws (2000 pcs.)/0.6mm 14.5kg/0.8mm 18.6kg

      MCW clip : 500 pcs./ 0.6mm 12.8kg/0.8mm 15.8kg (with 1000 special screws)

      [Patent No. 6001408]

    기술 사양
    • 특징 참조MCC
    • 제품군Light Gauge Steel (LGS)
    • 제품분류ceiiling and wall
    • 유형건축 자재
    • 게시일2022-10-31
    • 에디션 넘버1
    관련성
    • 주 재료용용 아연 도금
    • 설계국가일본
    • 제조국가일본
    분류
    • BIMobject 카테고리건축 - 천장