제품 게시
Smoke shielding angle piece
Smoke shielding angle piece
Smoke shielding angle piece
Smoke shielding angle piece
Smoke shielding angle piece

    Smoke shielding angle piece

    This product is only available in Japan.


    "Smoke shielding angle piece" can be used as a smoke shield by closing the edge of the preceding fastener that fixes the upper runner when the partition wall is installed below the H-shaped steel beam.

    For Channel Steel 75×45, C shaped Steel C65, C75 are the standard, but for other sizes of Channel Steel and C-shaped steel can also be produced by order.

    [Features]

    ■Targeted the preceeding fastener (for Channel Steel 75 x 45, C Shaped Steel C65 and C75)

    ■Other sizes are also available

    ■Non-welding method

    사양
    • Smoke shielding angle piece 

      [Applications]

      Fixing bracket in Channel Steel, etc

      [Material]

      Hot-dip galvanized steel sheet 1.2mm

      [Sales unit] Case

      For [-75 13kg/250 pcs.

      For C-65 9.5kg/250 pcs.

      For C-75 13.5kg/250 pcs.

    기술 사양
    • 특징 참조SAP
    • 제품군Light Gauge Steel (LGS)
    • 제품분류ceiiling and wall
    • 유형건축 자재
    • 게시일2022-10-31
    • 에디션 넘버1
    관련성
    • 주 재료용용 아연 도금
    분류
    • BIMobject 카테고리벽 - 벽