제품 게시
Seismic Reinforcement Series (MC High Earthquake Resistant Method "Strong38")
Seismic Reinforcement Series (MC High Earthquake Resistant Method "Strong38")
Seismic Reinforcement Series (MC High Earthquake Resistant Method "Strong38")

    Seismic Reinforcement Series (MC High Earthquake Resistant Method "Strong38")

    This product is only available in Japan.


    The "MC High Seismic Resistance Method Strong38" is an earthquake-resistant ceiling method that can further strengthen earthquake resistance based on the fall-proof ceiling "MC-clip method" and realize a specified ceiling corresponding to Notification No. 771 of the Ministry of Land, Infrastructure, Transport and Tourism in 2013.

    Our newly developed [High Strength Brace System] is used in MC High Earthquake Resistant Method Strong38.

    High-strength MC-brace strong and MC-cross Strong braces are used to reinforce the braces, and two braces are installed at the bottom of the braces to provide additional sheath support in the opposite direction to distribute the horizontal seismic force.

    This system protects hangers and cradling support that are easily destroyed in the event of an earthquake, and realizes an earthquake-resistant ceiling [High Strength Brace System].

    Allowable proof stress of horizontal 2,627N / Unit

    사양
    • [Unit configuration]MC High Earthquake Resistant Method

      [Strong38]

      Width 30mm plate thickness 1.4mm or more such as brace reinforcement C-40x30x10x1.4

      Upper brace bracket MC-brace strong

      Bottom brace bracket MC-cross Strong 38

      Brace bottom receiver ㄷ-38x12x1.6

      Additional cradling support ㄷ-38x12x1.6

      Clip MCS clip (0.8), MCW clip (0.8)

      Non-slip bracket MC-clip guard

    기술 사양
    • 특징 참조C_C_ST38
    • 제품군Light Gauge Steel (LGS)
    • 제품분류ceiiling and wall
    • 유형건축 자재
    • 게시일2022-11-07
    • 에디션 넘버1
    분류
    • BIMobject 카테고리건축 - 천장