제품 게시
HANEDASHI-support
HANEDASHI-support
HANEDASHI-support
HANEDASHI-support
HANEDASHI-support
HANEDASHI-support

    HANEDASHI-support

    This product is only available in Japan.


    HANEDASHI-support is an epoch-making steel beam lower tip fitting that can fix the preceding fastener (C-shaped steel) cantilever from the flange of H-shaped steel without welding.

    Cantilever length can be set according to beam width (*Cantilever length can be changed depending on conditions such as weight of wall basement to be installed and size of preceding fastener)

    It can also be used when it is impossible to fix the preceding fastener on both sides of H-shaped steel at the edge of the wall, etc. (Note: The withstand load is the same as that of SENKO-piece-TORITSUKE-KANAMONO).

    [Features]

    ■When used together with "HARISHITA-piece lock" and "HARISHITA-piece lock・Z", the preceding fastener can be fixed to H-shaped steel with a cantilever.

    ■Vertical load is also available up to the total 50kg.

    (Within cantilever length limit)

    ■Expansion of sizes for C-65, C-75 and C-100. Other sizes can be made to order.

    ■Non-welding method

    사양
    • HANEDASHI-support / For C-65,C-75 and C-100

      (Other sizes available for custom order production)

      [Applications]

      Tip bracket for steel beam bottom

      [Material]

      Hot-dip galvanized steel sheet 2.3mm

      [Sales unit] Case

      For C-65/12.9kg/50 pcs.

      For C-75/11.4kg/40 pcs.

      For C-100/10.0kg/30 pcs.

      [Patent No. 7433141]

    기술 사양
    • 특징 참조HNDS
    • 제품군Light Gauge Steel (LGS)
    • 제품분류ceiiling and wall
    • 유형건축 자재
    • 게시일2022-10-31
    • 에디션 넘버1
    관련성
    • 주 재료용용 아연 도금
    • 설계국가일본
    • 제조국가일본
    분류
    • BIMobject 카테고리벽 - 벽