제품 게시
MC-TSURIMOTO-lock
MC-TSURIMOTO-lock
MC-TSURIMOTO-lock
MC-TSURIMOTO-lock
MC-TSURIMOTO-lock

    MC-TSURIMOTO-lock

    This product is only available in Japan.


    "MC-TSURIMOTO-lock" can be used to hold heavy-duty suspension reinforcements, horizontal reinforcements, etc.

    The unit is equipped with a retaining plate that allows the unit to be fastened to the hanging bolt with a single touch and makes it easier to attach the horizontal reinforcement.

    [Features]

    ■Easy to mount on bolts and rugged

    ■Easy installation of heavy horizontal reinforcement

    ■Can be used with both conventional ceilings and system ceilings

    ■Non-welding method

    사양
    • MC-TSURIMOTO-lock

      [Applications]

      Bracket for hanging reinforcements, horizontal reinforcements

      [Material]

      Hot-dip galvanized steel sheet, etc. 1.6mm

      [Sales unit] Case

      19.2 kg/200 pcs.

      [Damage load] (maximum load)

      Vertical 3,031N (4,224N)

    기술 사양
    • 특징 참조MCTL
    • 제품군Light Gauge Steel (LGS)
    • 제품분류ceiiling and wall
    • 유형건축 자재
    • 게시일2022-10-31
    • 에디션 넘버1
    관련성
    • 주 재료용용 아연 도금
    • 부 재료전기 아연 도금
    • 설계국가일본
    • 제조국가일본
    분류
    • BIMobject 카테고리건축 - 천장