제품 게시
Bike Corral - Modular, Freestanding Bike Parking Solution

Bike Corral - Modular, Freestanding Bike Parking Solution

The Bike Corral combines the intuitive ease of bike docks with the benefit of a freestanding configuration in a multi-space bike rack, perfect for on-street parking or seasonal use. Modular in nature, this bike rack can be connected and expanded to fit the given installation area and angled to create additional space and convenience.

기술 사양
  • 특징 참조bike-corral
  • 제품군Commercial Bike Racks
  • 제품분류Commercial Bike Racks
  • 유형개체 (단일 개체)
  • 게시일2026-03-16
  • 에디션 넘버1
관련성
  • 주 재료아연 도금 강판
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리조경 - Bike Racks & Shelters
  • Uniclass 2015 코드Pr_40_30_21
  • Uniclass 2015 설명Cycle stands and lockers
  • CSI 마스터 형식 2014 코드12 93 13
  • CSI 마스터 형식 2014 제목Bicycle Racks
  • OmniClass 번호23-11 29 11
  • OmniClass 제목Bicycle Racks and Shelters