제품 게시
Norwegian File Cabinet

Norwegian File Cabinet

Suspension file cabinet with top quality for users of the cabinets often. Enclosures are supplied with specielutformade drawer fronts with 100% opening that allows full access. The drawers are mounted on double pull-out rails with ball bearings for maximum stability. The cabinet has central locking and anti-tip device - only one drawer can be opened at a time. Color is light gray-white (RAL 9002). Available in other colors and with fronts in wood.
기술 사양
  • 특징 참조70189
  • 유형Digital Inventory (Products)
  • 게시일2012-06-10
  • 에디션 넘버1
  • 높이(mm)1550
  • 너비(mm)402
  • 깊이(mm)720
관련성
  • 주 재료금속
  • 부 재료금속
  • 설계국가노르웨이
  • 제조국가노르웨이
분류
  • BIMobject 카테고리가구 - 선반 & 보관
  • IFC 분류가구
  • UNSPSC 이름Cabinets
  • UNSPSC 코드30161801