제품 게시
Pergola P 150 - 2 columns
Pergola P 150 - 2 columns
Pergola P 150 - 2 columns
Pergola P 150 - 2 columns
Pergola P 150 - 2 columns
Pergola P 150 - 2 columns
Pergola P 150 - 2 columns
    Saxun

    Pergola P 150 - 2 columns

    별점 4.6/54.6(9 리뷰)

    Sun protection system.

    "Saxun" model P-150 Bioclimatic Pergola with 2 columns.

    사양
    • Bioclimatic pergola type sun protection system, "Saxun" model P-150 Bioclimatic Pergola, made up of 178x35mm model P-150 extruded aluminum adjustable slats, finished at the ends with aluminum end caps, stainless steel pivoting axis, and anti-friction plastic bushing allowing the slat to turn from 0º to 135º using an extruded aluminum drive plate and a 24 Vcc mechanical motor, with IP 67 protection. All are mounted on extruded aluminum structures composed of "Saxun" model P 180x85 mm beams and 150 x 150 mm model P-150 columns. Including perimeter gutter for water extraction via columns, LED lighting and wireless drive system.

    기술 사양
    • 특징 참조pergola-p-150-2-columns
    • 제품군solar protection
    • 제품분류Modular Bioclimatic Pergola
    • 유형개체 (단일 개체)
    • 게시일2022-03-23
    • 에디션 넘버1
    • 높이(mm)300
    • 너비(mm)360
    • 깊이(mm)500
    관련성
    • 주 재료알루미늄
    • 부 재료철
    분류
    • BIMobject 카테고리건축 - Shading Systems
    • IFC 분류객체
    • Uniclass 2015 코드Ss_25_50_45
    • Uniclass 2015 설명Louvre and shading systems
    • CSI 마스터 형식 2014 코드10 71 13
    • CSI 마스터 형식 2014 제목Exterior Sun Control Devices
    • OmniClass 번호23-17 21 11 11 13
    • OmniClass 제목Louvered Canopies