제품 게시
Single base 16/32A with junction box
SCAME PARRE

Single base 16/32A with junction box

Enclosures for wall installation of single sockets or distribution assemblies in configurations from 1 to 4 sockets, with junction box or consumer unit. The flat profiled door of the consumer unit has the particularity of the concealed opening system, which can be equipped on request with a yale key. The lower fixing points with open slot and the metal bracket integrated in the rear part of the modular bases simplify the wall installation operations. The drilling point marks give maximum flexibility at the installation level, while specific flange adaptors allow the installation on the PROXIMA ecnlosures of flush mounting industrial sockets and watertight domestic socket outlets.
기술 사양
  • 특징 참조single-base-16-32a-with-junction-box
  • 제품군Panelboards & Switchboards
  • 제품분류Modular Enclosures
  • 유형개체 (단일 개체)
  • 게시일2021-11-03
  • 에디션 넘버1
관련성
  • 주 재료PC/ABS
분류
  • BIMobject 카테고리전기 - 콘센트 및 소켓