제품 게시
Schlüter®-DILEX-AKSN

Schlüter®-DILEX-AKSN

Schlüter ®-DILEX-KS is a maintenance free movement profile for tile, natural stone and surface coatings subjected to high mechanical stresses.

Schlüter ®-DILEX-KS offers secure edge protection for surfaces exposed to continuous vehicular traffic and is, therefore, suited for use in warehouses, production facilities, shopping centres and car parks, or for floor surfaces maintained with cleaning machines. The trapezoid perforated lateral attachment profiles of stainless steel or aluminium are connected with an 11 mm or 6 mm soft movement zone of thermoplastic elastomer. The profile’s rubber insert is replaceable in case of damage (not applicable to profile heights 2.5, 4.5 and 6 mm). The side sections of the profile provide effective edge protection for the surface covering.

사양
  • Material: aluminium

    The movement zone consists of highly flexible thermoplastic rubber with inserts made of a harder material.


    Length = 2,5m available in the following heights: 8mm; 10mm; 11mm; 12,5mm; 14mm; 16mm

    The following colurs are available: 

    C - cream, no RAL 

    DA - dark anthracite, no RAL 

    FG - joint grey, no RAL 

    G - grey, RAL 7030 

    GS - black, RAL 9011 

    HB - light beige, RAL 1019 

    PG - pastel grey, no RAL 

    SG - stone grey, no RAL


기술 사양
  • 특징 참조schlueter-dilex-aksn
  • 제품군Technology And Design With Profiles
  • 제품분류DILEX
  • 유형개체 (단일 개체)
  • 게시일2021-07-15
  • 에디션 넘버1
관련성
  • 주 재료알루미늄
  • 설계국가독일
분류
  • BIMobject 카테고리건축 자재 - Other