제품 게시
Schlüter®-KERDI-LINE-A
Schlüter®-KERDI-LINE-A
Schlüter®-KERDI-LINE-A

    Schlüter®-KERDI-LINE-A

    별점 3.8/53.8(5 리뷰)

    Schlüter®-KERDI-LINE are insertion frames of brushed stainless steel with designer grate covers that match the Schlüter®-KERDI-LINE channel bodies. The insertion frame is seamlessly height adjustable to accommodate covering materials in thicknesses from 3 to 25 mm. Designer grate A, B and C are available as design options. 

    사양
    • - design grate A with 19 mm frame, stainless steel V4A, brushed in lengths from 50 to 180 cm

      - design grate A with 30 mm frame, stainless steel V4A, brushed in lengths from 50 to 120 cm

      - cover A with 19 mm frame, stainless steel V4A, high-gloss in lengths from 50 to 120 cm


      H = 19 mm covering thicknesses 3 - 15 mm
      H = 30 mm covering thicknesses 13 - 25 mm

    기술 사양
    • 특징 참조schlueter-kerdi-line-a
    • 제품군Drainage
    • 제품분류KERDI-LINE
    • 유형개체 (단일 개체)
    • 게시일2021-06-14
    • 에디션 넘버1
    관련성
    • 주 재료스테인레스강
    • 설계국가독일
    분류
    • BIMobject 카테고리위생 - Shower Channel